Request Your FREE
DR Product Catalog!
Includes:
- Complete Line of DR Power Equipment
- New Product Introductions
- Parts & Accessories
- Special Offers
Extra battery (or replacement) for DR Battery Powered Yard tools. The 2.5 Ah Battery is recommended for the PULSE 62V 16" Lawn Mower, and all PULSE 62V Yard Tools (String Trimmer, Chainsaw, Hedge Trimmer, and Blower). See Overview below for more information.
Extra battery (or replacement) for DR Battery Powered Yard tools. The 2.5 Ah Battery is recommended for the PULSE 62V 16" Lawn Mower, and all PULSE 62V Yard Tools (String Trimmer, Chainsaw, Hedge Trimmer, and Blower). See Overview below for more information.
Extra battery (or replacement) for DR Battery Powered Yard tools. Recommended for PULSE 62V Cordless Lawn Mowers (Self-Propelled and Push models) and PULSE 62V Snow Thrower. See Overview below for more information.
Extra battery (or replacement) for DR Battery Powered Yard tools. Recommended for PULSE 62V Cordless Lawn Mowers (Self-Propelled and Push models) and PULSE 62V Snow Thrower. See Overview below for more information.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.