Post Hole Digger
Request Your FREE
DR Product Catalog!
Includes:
- Complete Line of DR Power Equipment
- New Product Introductions
- Parts & Accessories
- Special Offers
For use with the DR 3-Point Hitch Post Hole Digger, this 6" auger has a 2" thick shaft and is 47" long. Spiral tip and carbide cutting edges are replaceable.
For use with the DR 3-Point Hitch Post Hole Digger, this 6" auger has a 2" thick shaft and is 47" long. Spiral tip and carbide cutting edges are replaceable.
The DR Post Hole Digger lets you put in fenceposts easily and quickly from the comfort of your tractor. Made of construction grade steel, and with PTO shaft included, the DR Post Hole Digger is ideal for work on long fence lines, even in the toughest soils.
The DR Post Hole Digger lets you put in fenceposts easily and quickly from the comfort of your tractor. Made of construction grade steel, and with PTO shaft included, the DR Post Hole Digger is ideal for work on long fence lines, even in the toughest soils.
For use with the DR 3-Point Hitch Post Hole Digger, this 9" auger has a 2" thick shaft and is 47" long. Spiral tip and carbide cutting edges are replaceable.
For use with the DR 3-Point Hitch Post Hole Digger, this 9" auger has a 2" thick shaft and is 47" long. Spiral tip and carbide cutting edges are replaceable.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.