text.skipToContent text.skipToNavigation
DR LiPRO  62-Volt Lithium Ion 5.0 Ah Battery Charger

DR LiPRO 62-Volt Lithium Ion 5.0 Ah Battery Charger

For DR Battery Powered Yard Tools

 (0  reviews)
Sale: $44.99
TOP
Log in or create an account to favorite

DR LiPRO 62-Volt Lithium Ion 5.0 Ah Battery Charger

For DR Battery Powered Yard Tools
 (0  reviews)
List:$129.99
Sale:$99.99
Special:$44.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Extra 5.0 Ah Battery Charger (or Replacement)

Recommended for use with the 5.0 Ah DR LiPRO 62-Volt Batter (sold separately).

  • Recharges the 5.0 Ah Battery in 90 minutes.
  • Wall Mountable
  • Auto-sensing cooling technology
Battery Electric Tools video
SPECS
SPECS
Dimensions
Shipping Weight 3.5 lbs
Weight 2.7 lbs
General
Assembly No
Warranty
Machine Warranty 2 Years Residential Use; 90 days Commercial Use
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright