Greenhouses
The GrowIT Greenhouse-in-a-Box 10 x 10 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
The GrowIT Greenhouse-in-a-Box 10 x 10 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
Extend the growing season with this attractive Organic Growers Greenhouse. Features a sturdy frame that connects with wing nuts and bolts. Ripstop cover is UV treated and blocks UVA and UVB rays. Shelters plants while diffusing sunlight.
Extend the growing season with this attractive Organic Growers Greenhouse. Features a sturdy frame that connects with wing nuts and bolts. Ripstop cover is UV treated and blocks UVA and UVB rays. Shelters plants while diffusing sunlight.
The GrowIT Greenhouse-in-a-Box 10 x 20 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
The GrowIT Greenhouse-in-a-Box 10 x 20 ft. with Easy-Flow roll-up side vents. Features sturdy steel frame with for strength and durability. Side panels and zippered half-moon end-panel vents provide airflow and temperature control.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.