
DR Trimmer Mower (Reconditioned)
Reconditioned Trimmer Mowers
PULSE 62V, Self-Propelled
List:$899.99
Sale:$749.99
Special:$699.99
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
Cutting | |
---|---|
Cutting Height | 2in - 4in (adjustable) |
Cutting Width | 18in |
Maximum Cutting Speed | 3800 RPM |
Dimensions | |
---|---|
Handlebar Height | Adjustable, 31in - 49in |
Shipping Weight | 63 lbs |
Weight | 53 lbs. (without battery) |
Shipping Dimensions | 35in L x 22.25in W x 24in H |
General | |
---|---|
Type | Self-Propelled |
Wheels_Tires | |
---|---|
Number of Tires | 2 |
Tire Size | 14in Resin |
Tread | Diamond |
Warranty | |
---|---|
Machine Warranty | 2 yrs residential 90 days commercial |
Motor | |
---|---|
Battery | 62V 5AH Lithium-Ion (sold separately) |
Battery Run Time | 30 Minutes |
Motor | 850W Brushless |
Time To Charge Battery | 90 Minutes |
Material | |
---|---|
Frame | 14 ga. steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS