text.skipToContent text.skipToNavigation
DR 18" Pressure Washer Power Broom

DR 18" Pressure Washer Power Broom

Ideal for decks, patios and walkways.

 (0  reviews)
Sale: $34.99
TOP
Log in or create an account to favorite

DR 18" Pressure Washer Power Broom

Ideal for decks, patios and walkways.
 (0  reviews)
List:$76.99
Sale:$69.99
Special:$34.99
Ships in 8 to 9 Weeks
OVERVIEW
OVERVIEW

The DR Power Broom



Features:

  • 5 Cleaning Nozzles create an 18" path
  • Cleans up to 5X faster than ordinary nozzles
  • Compatible with: DR PRO-2900, DR PRO-3100, DR PRO XL-3600, DR PRO MAX-3800 models

When cleaning decks and driveways, it can be a challenge to maintain a steady distance and pressure as your arms will get tired over time.

Our Power Broom houses five nozzles that roll along at a constant height. In addition to being MUCH less fatiguing, the DR Power Broom helps prevent accidental damage that can occur with a single high pressure nozzle. Plus, it gets the cleaning done up to 5X FASTER!

SPECS
SPECS
Dimensions
Shipping Weight 5 lbs
Shipping Dimensions 21 in X 8 in X 15.8 in
PressureWasher_Hose_Wand_Nozzle
Hose Connections Quick-Connect
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright