Out of Stock
See Similar Options
DR Power Grader
Power Graders
PRO 48
List:$1,399.99
Sale:$1,199.99
Free Shipping to Your Home
OUT OF STOCK
Without Drag Screen
$1,199.99
With Drag Screen
$1,359.98
Added to Your Shopping Cart
Enter your email address and we'll notify you when this item is back in stock
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
Dimensions | |
---|---|
Height | 17" |
Length | 85" |
Weight | 168 lbs |
Width | 60" |
Shipping Dimensions | 22" L x 61" W x 14.75" H |
General | |
---|---|
Assembly | Some Assembly required |
Grading | |
---|---|
Actuator | Electric actuator w/ 4" stroke |
Highest Teeth Level | 4.5" above ground |
Leveling Blade | Solid 1/4" thick steel |
Lowest Teeth Level | 9/16" below ground |
Side Rails | Solid 10 gauge steel |
Teeth | Carbide-Tipped Steel, 12 |
Wheels_Tires | |
---|---|
Dimensions | 11" diameter |
Number of Tires | 2 |
Warranty | |
---|---|
Machine Warranty | 2 yrs Residential Use - 90 days Commercial Use |
Motor | |
---|---|
Battery | 12V-9AH |
Material | |
---|---|
Frame | Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS