OVERVIEW
See More
SPECS
SPECS
Dimensions | |
---|---|
Shipping Weight | 287 lbs. |
Shipping Dimensions | 42.25" x 30" x 17.75" |
General | |
---|---|
Assembly | Yes |
Minimum ATV Size | 400cc |
Wheels_Tires | |
---|---|
Number of Tires | 2 |
Tire Size | 12 inch |
Tread | Turf |
Warranty | |
---|---|
Machine Warranty | 2 years Residential, 90 days Commercial |
Material | |
---|---|
Frame | Tubular steel construction |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS