text.skipToContent text.skipToNavigation

DR Trimmer Mower (Reconditioned)

PULSE 62V (Battery-Powered)

 (14  reviews)
Sale: $499.99
TOP
Log in or create an account to favorite

DR Trimmer Mower (Reconditioned)

PULSE 62V (Battery-Powered)
 (14  reviews)
List:$699.99
Sale:$599.99
Special:$499.99
FREE SHIPPING
Ships in 9 to 10 Weeks
$74.99
$109.99
BEST VALUE
$149.99 $119.99

Restrictions may apply.
Excluded from Air Freight Locations

OVERVIEW
OVERVIEW

World's 1st Battery Powered Trimmer Mower!

Easy Start
Quiet
Gas Free
Lightweight
DR Blower

DR PULSE 62V Trimmer Mower(1:50)


DR® invented the gas-powered "trimmer on wheels" and now, over 30 years later, we are proud to introduce the first ever battery—powered model–bringing you all the power of gas with the convenience of clean, quiet, battery power. The PULSE–62V will mow for up to 40 minutes on a charge (the equivalent of a tank of gas) and, with an extra fully–charged battery on hand, you can double that and work for up to an hour and 20 minutes. Best of all—no gas, no fumes, no fuss!

Our lightest model (just 45lbs including the battery), the PULSE–62V is ideal for trimming and mowing in tight quarters where maneuverability is most important. For short bursts, the PULSE has all the muscle you need to take down thick grass and weeds as well. However, for sustained mowing in heavy growth, we recommend choosing one of our gas-powered models.

The PULSE uses a customized version of our Quick– Lock Trimmer Head which offers the easiest to use and fastest cord changing system available.


Product Summary:

  • 850 watt brushless motor
  • 18" cutting swath
  • Push-button starting
  • Adjustable cutting height: 2" to 4"
  • Runtimes up to 40 minutes (equivalent to tank of gas)
  • Includes 5.0 Ah, 62V Lithium-Ion Battery (1)
  • Runtimes up to 40 minutes (equivalent to tank of gas)
  • Weight: 45lbs (with battery)
  • Wheels: 14" resin

Warranty:

  • 2 years residential, 90 days commercial

62V Lithium-Ion Battery with LiPRO™ Technology

The performance of gas with the convenience of clean, quiet battery power! Trim and mow for up to 40 minutes on a single charge. Add an extra battery to your order so you can have a freshly charged one ready and you'll DOUBLE your run time! (Select either 1 or 2 batteries at the top of this page).

Battery Electric Tools video
FEATURES
FEATURES

LITHIUM-ION 62V BATTERY
5.0 Ah battery with LiPRO™ technology. LED display shows charge level. 2 onboard USB ports make the battery a useful shop accessory for charging a computer, mobile phone, or other device.

ASSEMBLED IN THE USA

Assembled in the USA using foreign and domestic parts. Ships direct from our Wisconsin factory.

QUICK-LOCK TRIMMER HEAD
is customized for the PULSE 62V model. Allows you to change your trimmer cord in just seconds - completely hassle-free! Cord is simply inserted into the head and is anchored in place by the unique gripping mechanism! Perfect for quick cord changes in the field.

UP TO 40 MINUTES RUN TIME
on a single charge of the 5.0 Ah battery. Add an extra battery to your order and you can have a freshly charged battery ready to go and work for almost an hour-and-a-half!

PUSH-BUTTON START
means no arm-yanking pull starts!

BRUSHLESS MOTOR (850W)
is energy efficient and MUCH quieter than a gas-powered mower. It's even quiet enough to cut the grass any time of day without disturbing your neighbors!

VERTICAL STORAGE
saves valuable space in your garage or shed.

BATTERY CHARGER
Recharges the 5.0 Ah Battery in just 90 minutes.

SPECS
SPECS
Cutting
Cutting Height 2" - 4" (adjustable)
Cutting Width 18"
Dimensions
Handlebar Height Adjustable, 31in - 49in
Shipping Weight 65 lbs
Weight 40 lbs (without battery) / 45 lbs (with 5AH battery)
Width 21.5in
Working Height 35in L x 22.25in W x 24in H
General
Type Push
Wheels_Tires
Dimensions 14in Resin
Number of Tires 2
Tread Diamond
Warranty
Machine Warranty 2 yrs residential 90 days commercial
Motor
Battery 62V 5AH lithium-ion (Sold Separately)
Battery Run Time Up to 40 mins
Motor 850W Brushless
Time To Charge Battery 90 mins
Material
Frame 14 ga. steel
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS