text.skipToContent text.skipToNavigation

ShelterLogic Firewood Rack

4' with cover

 (0  reviews)
Sale: $79.99
TOP
Log in or create an account to favorite

ShelterLogic Firewood Rack

4' with cover
 (0  reviews)
Price:$79.99
Ships in 4 to 5 Business days
OTHER MODELS
OVERVIEW
OVERVIEW

Features:

  • Assembled dimension: 15.5 in. W x 49.7 in. D x 46.6 in. H
  • Weight: 28 lbs.
  • Two-way adjustable polyester cover slides up and down to fit the height of the wood stack.
  • Cover adjusts to fit split wood up to 24 in. in length.
  • Holds 1/5 cord of wood.
  • Keeps firewood off of the ground, eliminating bugs, mold growth and wood rot.
  • Easy assembly, all steel frame rack with black powder coat finish.

REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS