DR Self-Propelled Lawn Mower
Walk-Behind Mowers
SP30 (30" Cut)
List:$1,449.99
Sale:$1,299.99
Special:$450.00
In Stock
Free Shipping to a Depot
Ships in 1 to 3 Business days
Manual-Start
$450.00
Electric-Start
$450.00
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
General | |
---|---|
CARB Certified | Yes |
Cutting | |
---|---|
Blade Tip Speed | 19,000 FPM |
Cutting Height | Adjustable, 1" to 4" |
Cutting Width | 30" |
Grass Bagger Capacity | 2.5 bushels |
Number of Blades | 2 |
Engine | |
---|---|
Air Filter | Paper |
Cooling Methods | Air cooled |
Displacement | 223 cc |
Engine Type | OHV |
Ft Lbs Torque | 10.6 |
Lubrication | Splash |
Make | DR |
Number Of Cylinders | 1 |
Oil Capacity | 20.3 oz |
Oil Type | SAE 30W HD |
Pre Cleaner | Foam |
RPM Speeds | 3600 RPM |
Starting Type | Manual and Electric options |
Choke/Primer | Auto choke |
Fuel_System | |
---|---|
Fuel Capacity | 1.0 qts |
Dimensions | |
---|---|
Handlebar Height | Adjustable, 36" - 46" |
Shipping Weight | 160 lbs |
Weight | 117 lbs |
Width | 31.5" |
Shipping Dimensions | 40" L x 48" W x 29" H |
Wheels_Tires | |
---|---|
Front Tire Size | 8" |
Number of Tires | 4 |
Rear Tire Size | 10" |
Warranty | |
---|---|
Engine Warranty | 2 years residential; 90 days commercial |
Machine Warranty | 2 years residential; 90 days commercial |
Material | |
---|---|
Deck | Cast aluminum |
Handlebar Style | Padded ergonomic |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS