Out of Stock
See Similar Options
DR Field and Brush Mower PRO XL44T
Tow-Behind Field & Brush Mowers
PRO XL44T (20HP)
List:$4,299.99
Sale:$3,999.99
Free Liftgate Service
Ships in 3 to 4 Weeks
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
Clutch | |
---|---|
Clutch | Electric |
Cutting | |
---|---|
Cutting Capacity | 3 in- thick saplings, 6' high grass, and 8' high brush |
Cutting Height | 4" to 7 1/2" |
Cutting Width | 44 in |
Number of Blades | 2 |
Dimensions | |
---|---|
Height | 32-1/2" |
Length | 146" with tow bar extended |
Shipping Weight | 545 lbs. |
Weight | 460 lbs |
Width | 46-1/2" |
Shipping Dimensions | 78"L x 49"W x 40"H |
Engine | |
---|---|
Air Filter | Dual Element |
Engine Type | Briggs & Stratton V-Twin OHV |
Horsepower | 20 HP |
Lubrication | Pressurized |
Make | Briggs & Stratton |
Model | Professional Series |
Number Of Cylinders | Two (cast iron sleeved) |
Oil Filter | Yes |
Oil Type | 30W HD |
Pre Cleaner | Yes |
Starting Type | Electric |
Fuel_System | |
---|---|
Fuel Capacity | 2 -1/2 gallons with fuel pump and fuel filter |
Fuel Shutoff Valve | Yes |
Wheels_Tires | |
---|---|
Front Tire Size | 11" x 4-5" Flat Free |
Number of Tires | 4 |
Rear Tire Size | 13" x 5-6" Lugged (with tube) |
Warranty | |
---|---|
Machine Warranty | 2 years Residential Use/90 days Commercial Use |
Material | |
---|---|
Cutting Blade Material | 11-Gauge Steel |
General | |
---|---|
Accepts Attachments | N/A |
Transmission | N/A |
Type | Tow-Behind |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS