text.skipToContent text.skipToNavigation
DR Receiver Spreader

DR Receiver Spreader

12-foot Broadcast Width. For ATVs and UTVs.

 (30  reviews)
Sale: $299.99
TOP
Log in or create an account to favorite

DR Receiver Spreader

12-foot Broadcast Width. For ATVs and UTVs.
 (30  reviews)
List:$329.99
Sale:$299.99
FREE SHIPPING
Ships in 15 to 16 Weeks
OVERVIEW
OVERVIEW

DR 125 lb Receiver Spreader

ATV Receiver Spreader

Designed for areas of a quarter acre or more, this 125-pound-capacity spreader makes broadcasting seed or fertilizer from your ATV or UTV fast and easy. It has a 12-foot broadcast width and, unlike hand-held or waist-mounted spreaders, it will spread evenly. Simple-to-use controls are easily accessible from the seat of your vehicle. Large capacity minimizes the need to refill the hopper. Rain cover keeps seeds dry so you can plant in any weather. Installs to a 1.25" or 2" receiver.

Receiver Spreader 125 lb

Receiver Spreader 125 lb.(0:52)



Product Summary

  • Holds up to 125 lbs of fertilizer, seed and small grain
  • 12 volt motor (rated speed 570 rpm)
  • Mounts to 1.25" and 2" receiver hitches
  • Controls reachable from operator's seat
  • Up to 12' broadcast width
  • Includes wiring harness with power switch
  • Rain cover included

Warranty Coverage

  • Warranty: 2 Years
SPECS
SPECS
Dimensions
Shipping Weight 50 lbs.
Shipping Dimensions 30.1" x 20.1" x 18.7"
General
Assembly Yes
Warranty
Machine Warranty 2 years Residential, 90 days Commercial
Towing
Recommended Towing Vehicle ATV, UTV
Tow Receiver Size 1.25" or 2"
Motor
Motor 12V
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS