text.skipToContent text.skipToNavigation

Transfer Switch

Compatible with Portable generators with a 50-Amp 14-50R receptacle

 (0  reviews)
Sale: $719.99
TOP
Log in or create an account to favorite

Transfer Switch

Compatible with Portable generators with a 50-Amp 14-50R receptacle
 (0  reviews)
List:$799.99
Sale:$719.99
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Model G0098550

  • Max 50 Amps @240V
  • 10 Circuits provided Maximum 16 Circuits
  • Included Breakers: 1-30 Amp 2-pole, 1-20 Amp 2-pole, 2-20 Amp 1-pole, 2-20 Amp 1-pole tandem
  • Switch Dimensions (in): 15.4 L x 15.8 H x 4 D
  • Compatible with Portable generators with a 50-Amp 14-50R receptacle

Kit includes:

  • Transfer Switch
  • Cord: 10’ 6/4 with CS6364 female and NEMA 14-50 male ends
  • Power Inlet Box: 50 Amp aluminum (must be hardwired)
  • Install manual, wiring harness, conduit, and fittings
  • 12” pre-wired whip
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS