Field & Brush Mower Accessories
Thicker and heavier than the Multi-Purpose brush blade that is shipped standard on all DR Field and Brush Mowers. The extra weight and mass create greater momentum as the blade spins, which makes it easier and faster to cut tough, woody material.
Thicker and heavier than the Multi-Purpose brush blade that is shipped standard on all DR Field and Brush Mowers. The extra weight and mass create greater momentum as the blade spins, which makes it easier and faster to cut tough, woody material.
For 20 hp brush mowers with serial number AT400001 and newer. When your DR Field and Brush Mower is in top condition, putting it to good use can be a pleasure. Just like your automobile, your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For 20 hp brush mowers with serial number AT400001 and newer. When your DR Field and Brush Mower is in top condition, putting it to good use can be a pleasure. Just like your automobile, your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For 14.5 or 15.5 HP brush mowers with serial number AT400001 and greater. Your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For 14.5 or 15.5 HP brush mowers with serial number AT400001 and greater. Your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For 10.5 HP brush mowers with serial number AT400001 and greater. Your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For 10.5 HP brush mowers with serial number AT400001 and greater. Your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
Convert Your Brush Mower to a Finish Mower!
- Easy-On, Easy Off Attachment
- Mowing Width: 42 in.
- Front caster wheels
- Optional Mulching Kit Available
- Fits all PRO, PRO XL and PRO MAX Models
Convert Your Brush Mower to a Finish Mower!
- Easy-On, Easy Off Attachment
- Mowing Width: 42 in.
- Front caster wheels
- Optional Mulching Kit Available
- Fits all PRO, PRO XL and PRO MAX Models
For the PRO MAX52T Tow-Behind Field and Brush Mower. When your DR Field and Brush Mower is in top condition, putting it to good use can be a pleasure. Just like your automobile, your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
For the PRO MAX52T Tow-Behind Field and Brush Mower. When your DR Field and Brush Mower is in top condition, putting it to good use can be a pleasure. Just like your automobile, your DR Field and Brush Mower will benefit from regular tune-ups - at least once a year. The Maintenance Kit includes the most important items you'll need, all in one convenient package.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.