DR Leaf and Lawn Vacuum PREMIER (Reconditioned)
PREMIER (Walk-Behind)
List:$1,699.99
Sale:$1,499.99
Reconditioned Leaf Lawn Vacuums
Special:$1,234.99
Free Liftgate Service
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable - 41", 42.5", 44" |
| Height | 47" |
| Length | 58" |
| Shipping Weight | 200 lbs |
| Weight | 150 lbs |
| Width | 28" |
| Shipping Dimensions | 45" L x 37" W x 47.5" H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air Cooled |
| Displacement | 223 cc |
| Engine Type | OVH |
| Ft Lbs Torque | 11.1 |
| Horsepower | 6.6 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16 oz |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6L |
| Fuel Shutoff Valve | Yes |
| Hauling | |
|---|---|
| Hauling Capacity | 6 Cubic Feet |
| Weight Capacity | 60 lbs |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 10" x 3.5" |
| Number of Tires | 4 |
| Rear Tire Size | 8" x 3" |
| Tire Size | 10" x 3.5" |
| Tread | Turf |
| Warranty | |
|---|---|
| Engine Warranty | 2 Yrs Residential / 1 Yr Commercial |
| Machine Warranty | 2 Yrs Residential / 90 Day Commercial |
| General | |
|---|---|
| CARB Certified | Yes |
| Assembly | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS