DR Wood Chipper (Reconditioned)
PRO 475, Manual Start
List:$3,499.99
Sale:$3,199.99
Reconditioned Chippers
Special:$2,699.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Chip Discharge Control | Optional |
| Chipper Flywheel | 17.75" |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 6.25" |
| Chipper Knife Speed | 128 mph |
| Chipping Capacity | 4.75" |
| Hopper Opening Size | 17" x 27" |
| Dimensions | |
|---|---|
| Flywheel Diameter | 17.75" |
| Flywheel Weight | 50 lbs |
| Height | 50.5" |
| Length | 79" |
| Weight | 270 lbs |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3 Quarts |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 420 cc |
| Engine Type | OHV |
| Ft Lbs Torque | *16.5 ft-lbs gross torque (per SAE J1940 |
| Horsepower | 11.5 HP |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 |
| Oil Capacity | 37 oz |
| Oil Type | SAE 30W HD |
| Starting Type | Manual |
| General | |
|---|---|
| Assembly | Yes |
| Material | |
|---|---|
| Frame | 12 gauge |
| Hopper Material | Steel |
| Shredding | |
|---|---|
| Safety Blowback Shield | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 4.10/3.50-6 |
| Tread | Saw Tooth |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs Residential Use 1 Yr Commercial Use |
| Machine Warranty | 2 yrs Residential Use, 90 day Commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS