text.skipToContent text.skipToNavigation
DR Trimmer Mower, Battery-Powered

DR Trimmer Mower, Battery-Powered

PULSE 62V, Push

 (38  reviews)
Sale: $649.99
TOP
Log in or create an account to favorite

DR Trimmer Mower, Battery-Powered

PULSE 62V, Push
 (38  reviews)
List:$739.99
Sale:$649.99
FREE SHIPPING
Ships in 1 to 3 Business days
$109.99 $74.99
$199.99 $109.99
BEST VALUE
$149.99 $119.99
OR

Restrictions may apply.
Excluded from Air Freight Locations

OTHER MODELS
OVERVIEW
OVERVIEW

World's 1st Battery Powered Trimmer Mower!

Easy Start
Quiet
Gas Free
Lightweight
DR Blower

DR PULSE 62V Trimmer Mower(1:55)


DR® invented the gas-powered "trimmer on wheels" and now, over 35 years later, we are proud to introduce the first ever battery—powered model–bringing you all the power of gas with the convenience of clean, quiet, battery power. The PULSE 62V will mow for up to 40 minutes on a charge (with two 2.5 Ah batteries, the equivalent of a tank of gas). Best of all—no gas, no fumes, no fuss!

Our lightest model (just 45 lbs including the battery), the PULSE 62V is ideal for trimming and mowing in tight quarters where maneuverability is most important. For short bursts, the PULSE has all the muscle you need to take down thick grass and weeds as well. However, for sustained mowing in heavy growth, we recommend choosing one of our gas-powered models.

The PULSE uses a customized version of our Quick–Lock Trimmer Head which offers the easiest to use and fastest cord changing system available.


Product Summary:

  • 850 watt brushless motor
  • 18" cutting swath
  • Push-button starting
  • Adjustable cutting height: 2" to 4"
  • Runtimes up to 40 minutes (with two 2.5 Ah batteries) (equivalent to tank of gas)
  • Battery: 2.5 Ah (sold separately) (2 recommended)
  • Weight: 45 lbs (with battery)
  • Wheels: 14" resin

Warranty:

  • 2 years residential, 90 days commercial

62V Lithium-Ion Battery with LiPRO™ Technology (sold separately)

Two 2.5 amp-hour (Ah) batteries (sold separately) let you trim and mow for up to 40 minutes on a single charge.

FEATURES
FEATURES

ASSEMBLED IN THE USA

Assembled in the USA using foreign and domestic parts. Ships direct from our Wisconsin factory.

QUICK-LOCK TRIMMER HEAD
is customized for the PULSE 62V model. Allows you to change your trimmer cord in just seconds - completely hassle-free! Cord is simply inserted into the head and is anchored in place by the unique gripping mechanism! Perfect for quick cord changes in the field.

UP TO 40 MINUTES RUN TIME
with two 2.5 Ah batteries (sold separately).

PUSH-BUTTON START
means no arm-yanking pull starts!

BRUSHLESS MOTOR (850W)
is energy efficient and MUCH quieter than a gas-powered mower. It's even quiet enough to cut the grass any time of day without disturbing your neighbors!

VERTICAL STORAGE
saves valuable space in your garage or shed.

LITHIUM-ION 62V BATTERY AND CHARGER (sold separately)
2.5 Ah batteries with LiPRO™ technology (sold separately). The charger (sold separately) recharges the 2.5 Ah Battery in just 60 minutes.

SPECS
SPECS
Cutting
Cutting Height 2in - 4in (adjustable)
Cutting Width 18in
Dimensions
Handlebar Height Adjustable, 31in - 49in
Shipping Weight 65 lbs.
Weight 40 lbs. (without battery) / 45 lbs. (with 5AH battery)
Width 21.5in
Shipping Dimensions 35in L x 22.25in W x 24in H
General
Type Push
Wheels_Tires
Dimensions 14in Resin
Number of Tires 2
Tread Diamond
Warranty
Machine Warranty 2 yrs residential use, 90 days commercial
Motor
Battery 62V 5AH lithium-ion (Sold Separately)
Battery Run Time Up to 40 mins
Motor 850W Brushless
Time To Charge Battery 90 mins
Material
Frame 14 ga. steel
REVIEWS
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS

Recommended For You