DR Trimmer Mower
PRO XLSP
List:$1,399.99
Sale:$1,099.99
Walk-Behind Trimmer Mowers
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Limited Time Offer: Buy this item in a Bundle and SAVE up to an EXTRA $50!
BEST VALUE
Added to Your Shopping Cart
OR
Buy this item in a bundle
Buy the PRO XLSP Trimmer Mower Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Width | 22 in. |
| Engine | |
|---|---|
| Ft Lbs Torque | 10.3 |
| Make | DR |
| Starting Type | Electric |
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable 29" - 47" |
| Shipping Weight | 91 lbs. |
| Weight | 83 lbs. |
| Shipping Dimensions | 35" L x 22.5" W x 24" H |
| Wheels_Tires | |
|---|---|
| Tire Size | 14 in. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 2 years |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS