DR Versa-Trailer
PRO XL2000
List:$3,399.99
Sale:$2,999.99
Haulers
In Stock
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 80" (w/ boom) |
| Length | 133.6" |
| Shipping Weight | 760 lbs |
| Weight | 703 lbs |
| Width | 50.7" |
| Shipping Dimensions | 82.5" L x 44.5" W x 26.5" H |
| Dumping | |
|---|---|
| Dump Angle | 35 degrees |
| Dumping Capacity | 650 lbs |
| General | |
|---|---|
| Assembly | Yes |
| Type | Versa-Trailer |
| Hauling | |
|---|---|
| Bed Dimensions | 79" L x 42" W x 24" H |
| Bed Volume | 31.25 cu ft |
| Dump Angle | 35 degrees |
| Dumping Capacity | 650 lbs |
| Hauling Capacity | 2000 lbs |
| Loading | |
|---|---|
| Boom Angle Positions | 23 degrees left or right; 45 degrees left or right |
| Bucket Rotation | 45 degrees left or right |
| Cable Size | 7/32" x 25' |
| Crane Lifting Capacity | 440 lbs |
| Hook Size | 5/16"; 1" opening |
| Loading Height | 5/16" |
| Loading Reach | 1" opening |
| Wheels_Tires | |
|---|---|
| Number of Tires | 4 |
| Tire Size | 22" x 11" |
| Towing | |
|---|---|
| Hitch Type | Ball Hitch |
| Tongue Weight | 120 lbs |
| Tow Receiver Size | 2" |
| Towable | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS