DR Versa-Trailer
PRO 1000
List:$1,499.99
Sale:$1,299.99
Haulers
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 1000 Versa-Trailer Bundle NOW and get an EXTRA $75 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 36" |
| Length | 107" |
| Shipping Weight | 300 lbs. |
| Weight | 239 lbs. |
| Width | 43" |
| Shipping Dimensions | 64"L x 41"W x 33"H |
| General | |
|---|---|
| Assembly | Yes |
| Type | Versa-Trailer |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 22" x 11-8 |
| Towing | |
|---|---|
| Hitch Type | Ball Hitch |
| Tongue Weight | 20 lbs |
| Tow Receiver Size | 2" |
| Towable | Yes |
| Hauling | |
|---|---|
| Bed Dimensions | 57" L x 36" W x 18" H |
| Bed Volume | 16.5 cu ft |
| Dump Angle | 35 degrees |
| Dumping Capacity | 1000 lbs. |
| Hauling Capacity | 1000 lbs. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS