text.skipToContent text.skipToNavigation
Tarter Fertilizer Spreader

Tarter Fertilizer Spreader

200 Series

 (0  reviews)
Sale: $999.99
TOP
Log in or create an account to favorite

Tarter Fertilizer Spreader

200 Series
 (0  reviews)
List:$1,089.99
Sale:$999.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Let the Tarter 200 Series Fertilizer Spreader help you fertilize exactly where you need to. Using a side discharge hopper, this spreader guarantees greater accuracy. It also features an attached spreading chart that highlights the exact amounts needed for the job.

  • Horsepower: 24 min.
  • Hitch: Category 1
  • Spreading width: 12-60'
  • Major Construction: steel tubing frame, formed metal tub
  • Spreading range (lbs./acre): 13-1685 lbs.
  • Operating Speed: 2.5-8 mph
  • Spreading Media: Fertilizer/ Seed
SPECS
SPECS
Material
Material Steel/Metal
Dimensions
Height 42 in.
Length 40 in.
Shipping Weight 180 lbs.
Weight 135 lbs.
Width 40 in.
Shipping Dimensions 48 in. L x 40 in. W x 48 in. H
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Warranty
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You