text.skipToContent text.skipToNavigation
Tarter Grader Blade

Tarter Grader Blade

200 Series

 (1  review)
Sale: $749.99
TOP
Log in or create an account to favorite

Tarter Grader Blade

200 Series
 (1  review)
List:$814.99
Sale:$749.99
Ships in 4 to 5 Business days

5 Foot

$749.99

6 Foot

$799.99

OVERVIEW
OVERVIEW

The Tarter 200 Series Box Blade can handle your most challenging dirt and gravel projects. It’s great for leveling driveways or paths and can be used in forward or reverse. This implement is equipped with heavy duty ripper shanks to break up the toughest ground and features four depth levels that adjust to the difficulty of the project. The 200 Series Box Blade is available in 5-foot and 6-foot models.

  • Horsepower (5 Foot Model): 20-45
  • Horsepower (6 Foot Model): 20-46
  • Hitch: Cat 1/ quick hitch compatible
  • Angling: 5 FWD/ 5 REV up to 45 degree right or left
  • Moldboard Height: 15”
  • Moldboard Thickness: 1/4”
  • Cutting Edge: 3/8”x6” high carbon heat treated blades (replaceable)
SPECS
SPECS
Material
Material Steel
Dimensions
Height 15 in.
Length 38.5 in.
Shipping Weight 242 lbs.
Weight 197 lbs. (5 Ft. Model) / 213 lbs. (6 Ft. Model)
Width 60 in. (5 Ft. Model) / 72 in. (6 Ft. Model)
Shipping Dimensions 40 in. L x 60 in. W x 21 in. H
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Warranty
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You