text.skipToContent text.skipToNavigation
Tarter Box Blade

Tarter Box Blade

200 Series

 (0  reviews)
Sale: $1,299.99
TOP
Log in or create an account to favorite

Tarter Box Blade

200 Series
 (0  reviews)
List:$1,419.99
Sale:$1,299.99
Ships in 4 to 5 Business days

5 Foot

$1,299.99

6 Foot

$1,499.99

OVERVIEW
OVERVIEW

The Tarter 200 Series Box Blade can handle your most challenging dirt and gravel projects. It’s great for leveling driveways or paths and can be used in forward or reverse. This implement is equipped with heavy duty ripper shanks to break up the toughest ground and features four depth levels that adjust to the difficulty of the project. The 200 Series Box Blade is available in 5-foot and 6-foot models.

  • Horsepower (5 Foot Model): 18-35
  • Horsepower (6 Foot Model): 20-45
  • Height of Moldboard: 16.95″
  • Side Panels: 5/16” thick
  • Depth of Bucket: 22″
  • Number of Shanks (5 Foot Model): 5
  • Number of Shanks (6 Foot Model): 6
  • Vertical Shank Position: 4 position (1.5” increments from 2.7” above sideplates to 1.8” below)
  • A-Frame Material: 0.5” steel
  • Cutting Edges: 2- 3/8”x6” high carbon heat treated blades (replaceable)
SPECS
SPECS
Material
Material Steel
Dimensions
Height 34.16 in.
Length 28 in.
Shipping Weight 440 lbs. (5 Ft. Model) / 490 lbs. (6 Ft. Model)
Weight 395 lbs. (5 Ft. Model) / 445 lbs. (6 Ft. Model)
Width 60.75 in. (5 Ft. Model) / 72.75 in. (6 Ft. Model)
Shipping Dimensions 48 in. L x 61 in. W x 41 in. H (5 Ft. Model) / 24 in. L x 84 in. W x 41 in. H (6 Ft. Model)
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Warranty
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You