text.skipToContent text.skipToNavigation
Clamp-On Forks - 1500-lb. Capacity

Clamp-On Forks - 1500-lb. Capacity

Convert your front-end loader

 (15  reviews)
Sale: $499.99
TOP
Log in or create an account to favorite

Clamp-On Forks - 1500-lb. Capacity

Convert your front-end loader
 (15  reviews)
List:$599.99
Sale:$499.99
FREE SHIPPING
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

Convert your front-end loader to a forklift! Give your tractor's front-end loader a whole new level of utility by adding Clamp-On Forks. For clearing timber, moving logs, and working on construction sites, Clamp-On Forks are a must-have. With an 1500-lb. lifting capacity, they're up to even your toughest tasks. Easy to install and remove, the Clamp-On Forks will not damage your tractor's bucket or require any alterations. Each fork is enamel coated for a long-lasting pristine finish.

  • Lift up to 1,500 lbs. safely and confidently!
  • Easy-on/off design for repositioning as needed
  • Wide handles for easy carrying
  • Dimensions: 45-1/4" L x 4" W x 10-3/4"H
  • Weight: 44 lbs. each
  • Working length: 34"

These forks are not intended for tractors over 40 HP. Please verify the lifting capacity of your tractor before purchasing.

REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS