DR 2-Stage Snow Blower
PRO XL30B
List:$1,999.99
Sale:$1,699.99
Snow Blowers
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| General | |
|---|---|
| CARB Certified | No, 49ST ONLY |
| Speed | 6 Forward, 2 Reverse |
| Transmission | Friction Disc |
| Warranty | |
|---|---|
| Engine Warranty | 2 year residential; 90 days commercial |
| Machine Warranty | 2 year residential; 90 days commercial |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 15 x 6.50-7 |
| Tread | Snow |
| Engine | |
|---|---|
| Displacement | 420cc |
| Engine Type | OHV |
| Horsepower | 12 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 37.2oz |
| Oil Type | 10W-30 |
| Starting Type | 120 V Electric Start/Recoil Backup |
| Choke/Primer | Yes |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.3 Qts |
| Dimensions | |
|---|---|
| Height | 45" |
| Length | 57" |
| Shipping Weight | 276 lbs |
| Weight | 234 lbs |
| Width | 31.5" |
| Shipping Dimensions | 38.6" x 30.7" x 30.3" |
| Snow_Clearing | |
|---|---|
| Snowblower Type | 2-Stage |
| Clearing Width | 30" |
| Intake | 21" |
| Max. Throwing Distance | 45' |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS