DR Tow-Behind Rototiller
PREMIER 36T
List:$2,699.99
Sale:$2,499.99
Roto-Tillers
OR
$82/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Weight | 232 lbs |
| Width | 36" |
| Shipping Dimensions | 53.75"L x 43.25"W x 38"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Displacement | 223cc |
| Ft Lbs Torque | 11.10 |
| Horsepower | 6.64 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | .5 L |
| Oil Type | SAE 30W HD |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.4 L |
| Wheels_Tires | |
|---|---|
| Tire Size | 9.5" x 2" |
| Wheel | Resin Composite |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Towing | |
|---|---|
| Hitch Type | Smooth Trak Pin Hitch |
| Tilling | |
|---|---|
| Number of Tines | 12 |
| Tine Range | 1.5" Above to 7.5" Below |
| Material | |
|---|---|
| Frame | 12-Gauge Tubular |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS