DR Power Grader
PRO 48
List:$1,599.99
Sale:$1,399.99
Power Graders
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO 48" Power Grader Bundle NOW and SAVE and EXTRA $50!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Length | 85" |
| Weight | 168 lbs. |
| Width | 48" |
| Shipping Dimensions | 22" L x 49" W x 14.75" H |
| Grading | |
|---|---|
| Actuator | Electric actuator w/ 4" stroke |
| Highest Teeth Level | 4.5" above ground |
| Leveling Blade | Solid 1/4" thick steel |
| Lowest Teeth Level | 9/16" below ground |
| Side Rails | Solid 10 gauge steel |
| Teeth | Carbide-Tipped Steel, 12 |
| Wheels_Tires | |
|---|---|
| Dimensions | 11" diameter |
| Number of Tires | 2 |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Towing | |
|---|---|
| Recommended Towing Vehicle | Min 14HP, 400 lb Lawn/Garden Tractor or 360cc 4WD ATV/UTV (24" max hitch height) - Utility Tractor |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS