ShelterLogic Garage-in-a-Box
13' x 20', Gray, Peak
Price:$1,189.99
Garages
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| General | |
|---|---|
| Color | Gray |
| Building Shape | Barn |
| Storage Bag Included | No |
| Door Type | 1 double zippered door, 1 rear end panel |
| Dimensions | |
|---|---|
| Height | 12 ft. |
| Length | 20 ft. |
| Shipping Weight | 332 lbs. |
| Width | 12 ft. |
| Door Entrance Width (Top) | 107.7 in. |
| Door Entrance Width (Bottom) | 124.3 in. |
| Door Entrance Height | 95.64 in. |
| Material | |
|---|---|
| Frame | Steel |
| Frame Color | Gray |
| Fabric | Triple-layer ripstop polyethylene |
| Fabric Color | Gray |
| Fabric Weight | 7.5 oz. |
| Shape of Tube | Round |
| Zippered Door | Yes |
| Water-Resistant | Yes |
| Waterproof | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS