DR Horizontal-Vertical Log Splitter
PRO XL34T (34-Ton)
List:$2,799.99
Sale:$2,299.99
Log Splitters (Gas)
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 35.4 in |
| Length | 83.6 in |
| Wedge Height | 7.94 in |
| Wedge Width | 1-3" |
| Weight | 549 lbs |
| Width | 40.6 in |
| Engine | |
|---|---|
| Horsepower | 9.2 HP |
| Make | DR |
| Number Of Cylinders | 1 |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.6 gals |
| Fuel Type | Gas |
| General | |
|---|---|
| Assembly | Some assembly required |
| Hydraulics | |
|---|---|
| Cylinder Size | 5" bore, 23.65" stroke |
| Hydraulic Component Rating | 3500 psi |
| Pump | 2 Stage, 13.0 gpm |
| Reservoir | 5 gal |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential, 1 year commercial |
| Machine Warranty | 2 years residential, 90 days commercial |
| Towing | |
|---|---|
| Hitch Type | 2" Ball |
| Max Highway Speed | 45 mph |
| Towable | Yes |
| Splitting | |
|---|---|
| Average Cycle Time | 16 secs |
| Max Log Diameter | 30 in |
| Max Log Length | 25 in |
| Splitting Force | 34 tons |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS