DR Horizontal-Vertical Log Splitter
PREMIER 25T (25-Ton)
List:$1,999.99
Sale:$1,699.99
Log Splitters (Gas)
OR
$56/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 40.6" |
| Length | 89.5" |
| Shipping Weight | 515 lbs |
| Wedge Height | 7" |
| Weight | 440 lbs |
| Width | 51.3" |
| Shipping Dimensions | 71"L x 27"W x 20"H |
| Working Height | 30" |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 212cc |
| Engine Type | OHV |
| Horsepower | 6.2 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 0.8 gal |
| General | |
|---|---|
| CARB Certified | Yes |
| Hydraulics | |
|---|---|
| Hydraulic Pressure | 3700 PSI MAX |
| Pump | 2 stage / 11-13 gpm (max) |
| Reservoir | 4 gal |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 4.8" Tube Tires |
| Wheel | Steel Wheel with Taper Roller Bearings |
| Warranty | |
|---|---|
| Engine Warranty | 2 year residential, 1 year commercial |
| Machine Warranty | 2 year residential, 90 day commercial |
| Towing | |
|---|---|
| Hitch Type | 2" Ball |
| Max Highway Speed | 45 MPH |
| Towable | Yes |
| Splitting | |
|---|---|
| Average Cycle Time | 12 Seconds |
| Max Log Diameter | 30" |
| Max Log Length | 24" |
| Splitting Force | 25 ton |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS