DR Electric Log Splitter
PILOT 6TE (6-Ton)
List:$499.99
Sale:$399.99
Log Splitters (Electric)
In Stock
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 19" |
| Length | 37.5" |
| Wedge Height | 5.25" |
| Wedge Width | 2.75" |
| Weight | 90 lbs |
| Width | 13.5" |
| General | |
|---|---|
| Assembly | No assembly required, ships with hydraulic fluid |
| Type | Hydraulic |
| Hydraulics | |
|---|---|
| Hydraulic Component Rating | Rated for 2700 psi |
| Hydraulic Pressure | 3,200 psi |
| Reservoir | 3.75 qt |
| Splitting | |
|---|---|
| Average Cycle Time | 26 seconds |
| Max Log Diameter | 10" |
| Max Log Length | 20" |
| Splitting Force | 6 tons |
| Motor | |
|---|---|
| Motor | 120 volt: 1,090 watt |
| RPM Speeds | 3,550 RPM |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS