DR Leaf and Lawn Vacuum
PRO SP (Self-Propelled & Electric-Start)
List:$2,999.99
Sale:$2,699.99
Walk-Behind Leaf Vacs
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Liftgate Service
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO SP Bundle NOW and get an EXTRA $15 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Handlebar Height | Adjustable- 41", 42.5", 44" |
| Height | 49.5" |
| Length | 62" |
| Weight | 255 lbs |
| Width | 34" |
| Blade Length | 3" |
| Shipping Dimensions | 45" L x 37" W x 47.5" H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air Cooled |
| Displacement | 301cc |
| Engine Type | OHV |
| Ft Lbs Torque | 15.3 |
| Horsepower | 9.2 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 1qt |
| Oil Type | SAE 30w HD |
| Starting Type | Electric |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.4L |
| Fuel Shutoff Valve | Yes |
| Hauling | |
|---|---|
| Hauling Capacity | 8 Cubic Feet |
| Weight Capacity | 80lbs |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 14" x 5" |
| Number of Tires | 4 |
| Rear Tire Size | 8"x3" |
| Tire Size | 14" |
| Tread | Turf |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| General | |
|---|---|
| Assembly | Yes |
| Speed | Forward - 1 MPH - 2.6 MPH; Reverse - 1.1 MPH |
| Transmission | Yes, 3 Forward & 1 Reverse |
| Chipping | |
|---|---|
| Chipper Knife Material | Hardened Tool Steel |
| Chipper Knife Size | 3" |
| Chipper Knife Speed | 134 MPH |
| Chipping Capacity | 2" |
| Hopper Opening Size | 6.25" x 9.38" |
| Safety Blowback Shield | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS