DR Leaf and Lawn Vacuum
PREMIER 240
List:$2,699.99
Sale:$2,499.99
Leaf & Lawn Vacuums
OR
$0/mo
Suggested payment
Limited Time Offer Detailswith month special financing*
In Stock
Free Liftgate Service
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PREMIER 240 ES Leaf & Lawn Vac Bundle NOW and get an EXTRA $75 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 61" |
| Length | 88.5" |
| Weight | 231 lbs |
| Width | 40.1" |
| Shipping Dimensions | 77.5"L X49"W X41"H |
| Dumping | |
|---|---|
| Dump Angle | 60° |
| Dumping Capacity | 32 Cubic feet, 240 Gallons |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 223 CC |
| Engine Type | OHV R225 |
| Ft Lbs Torque | 9.59 |
| Horsepower | 6.6 |
| Make | DR |
| Number Of Cylinders | 1 (w/ Cast-Iron Sleeve) |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3800 |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6 Quart (approx run time 1 hr depending on conditions) |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Wheels_Tires | |
|---|---|
| Dimensions | 14" Diameter x 4.5" Wide |
| Number of Tires | 2 (1 Per Side)/Optional Dual Kit |
| Tire Size | Pneumatic 5.30/4.50-8 4 Ply - Tubed Tire |
| Towing | |
|---|---|
| Hitch Type | Single Point |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS