DR Leaf and Lawn Vacuum
PILOT 200
List:$1,999.99
Sale:$1,799.99
Leaf & Lawn Vacuums
OR
$59/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
Free Liftgate Service
ALPHA SIGMA
Buy this item in a bundle
Buy the PILOT Leaf & Lawn Vac Bundle NOW and SAVE an EXTRA $50!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 52.375" |
| Length | 80" |
| Shipping Weight | 344 lbs |
| Weight | 230 lbs |
| Dumping | |
|---|---|
| Dumping Capacity | 27 Cubic Feet |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Engine Type | OHV |
| Ft Lbs Torque | *9.59 ft-lbs gross torque (per SAE J1940) |
| Horsepower | 6.6 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz. |
| Oil Type | SAE 30W HD |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6 quarts |
| General | |
|---|---|
| Assembly | Yes |
| Hauling | |
|---|---|
| Hauling Capacity | 27 Cubic Feet |
| Weight Capacity | 400 lbs |
| Wheels_Tires | |
|---|---|
| Dimensions | 5.30/4.50-8 4 ply |
| Number of Tires | 2 |
| Tire Size | 14" x 4.5" |
| Tread | Sawtooth |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Rotor | |
|---|---|
| Rotor Speed | 147 mph |
| Rotor Weight | 13 lbs |
| Material | |
|---|---|
| Frame | Welded Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS