text.skipToContent text.skipToNavigation
Flexzilla 3-Pattern Adjustable 28in Watering Wand

Flexzilla 3-Pattern Adjustable 28in Watering Wand

 (0  reviews)
Sale: $20.99
TOP
Log in or create an account to favorite

Flexzilla 3-Pattern Adjustable 28in Watering Wand

 (0  reviews)
List:$29.99
Special:$20.99
In Stock
Ships in 1 to 3 Business days
OVERVIEW
OVERVIEW

Flexzilla™ Garden Hose Nozzles are designed for a wide range of watering needs and are suitable for gardening, cleaning, washing your car, or showering dogs and pets. They are available in a variety of styles, are simple to operate and built to withstand years of tough use.

  • Angle adjustable head with 180° rotation
  • 28 in. wand to water hanging planters, new plantings and delicate flowers
  • On/Off toggle switch with variable flow control and prevention of user fatigue
  • 3 adjustable spray patterns: jet, mist, shower
  • Soft grip dial guard
  • Durable outer housing
  • Lightweight soft grip handle
  • Leak-free connections - O-ring seal provides secure, watertight connections to garden hose
SPECS
SPECS
Material
Material Metal, Rubber
Dimensions
Height 3.25 in.
Length 26.25 in.
Weight 1.4 lbs.
Width 5.5 in.
Warranty
Manufacturer Warranty 1 YEAR LIMITED
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You