text.skipToContent text.skipToNavigation
Agri-Fab 15 Gallon Tow Behind Sprayer

Agri-Fab 15 Gallon Tow Behind Sprayer

 (0  reviews)
Sale: $509.99
TOP
Log in or create an account to favorite

Agri-Fab 15 Gallon Tow Behind Sprayer

 (0  reviews)
List:$560.99
Sale:$509.99
FREE SHIPPING
Ships in 10 to 15 Business days
OVERVIEW
OVERVIEW

The 100 psi, 2.2 GPM Remco diaphragm pump is designed for maximum efficiency to provide high hour application. This sprayer also comes along with check valves in the boom tips to prevent siphoning and dripping which could lead to lawn spotting. The boom width is 30 inches and the spray width is 60 inches.

  • 10 in. pneumatic wheels for easy transport
  • Hand wand sprays up to 30 feet for hard to reach trees and shrubs
  • Drain plug allows tank to be quickly and easily drained after use
SPECS
SPECS
Material
Construction Poly tank, Steel frame
Material Steel frame molded tank
Warranty
Manufacturer Warranty 3-Year Limited
Towing
Hitch Type Universal Hitch
General
Assembly Some assembly required
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You