Vego 10-In-1 Modular Garden Bed
Pearl White
List:$284.99
Sale:$259.99
Raised Beds
Ships in 4 to 5 Business days
Small (17” High)
$259.99
Medium (32” High)
$359.99
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 17 in (small) / 32 in (medium) |
| Length | 96 in |
| Weight | 37 lbs (small) / 74 lbs (medium) |
| Width | 48 in |
| Material | |
|---|---|
| Material | Stainless Steel Coated with Zinc, Aluminum and Magnesium |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A