text.skipToContent text.skipToNavigation
VegTrug Greenhouse Frame and Multi Cover Set

VegTrug Greenhouse Frame and Multi Cover Set

Small

 (0  reviews)
Sale: $99.99
TOP
Log in or create an account to favorite

VegTrug Greenhouse Frame and Multi Cover Set

Small
 (0  reviews)
List:$109.99
Sale:$99.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

The VegTrug Small Greenhouse Frame with Covers is an easy solution for protecting crops within the VegTrug throughout all seasons. The greenhouse cover provides excellent insulation for your plants and soil, warming them up and letting in lots of light for developing seedlings. The cover can then be opened on both sides using the double zip to reveal the micro mesh element during the summer to protect from pests. The simple zip system ensures easy access to your crops for watering.

Product Summary

  • High quality Frame & Cover incorporating a multi-use PE Greenhouse Cover & Micromesh Cover

  • Insulates and protects against pests

  • Height of 35.4" to accommodate tall plants 

  • Metal frame encased within the cover with added plugs to limit moisture exposure

  • Assembled with ease at home 

  • Multiple zip openings for easy access to crops

  • All fixings included

  • Dimensions: 39.1” L x 16.3” H x 39.1” W

REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You