FCMP Hotfrog Rolling Composter
Single Chamber
Price:$124.99
Composters
FREE SHIPPING
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polyethylene |
| Dimensions | |
|---|---|
| Height | 24 in. |
| Length | 24 in. |
| Weight | 24 lbs. |
| Width | 25 in. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 1 year on manufacturing defects - Anything that arrives damaged or breaks under normal usage within 1 year will be replaced at the manufacturers expense |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.