DR Tow-Behind Finish Mower
PRO XL60TF
List:$3,599.99
Sale:$3,299.99
Tow-Behind Finish Mowers
OR
$141/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 1 ft high grass |
| Cutting Width | 60" |
| Maximum Cutting Speed | 5 Mph |
| Number of Blades | 3 |
| Dimensions | |
|---|---|
| Height | 26" |
| Shipping Weight | 516 lbs |
| Weight | 320 lbs |
| Width | 72" |
| Shipping Dimensions | 66" L x 49" W x 36" H |
| Engine | |
|---|---|
| Air Filter | Cartridge |
| Cooling Methods | Air Cooled |
| Horsepower | 15.5 |
| Lubrication | Full Pressure Pump w/Oil Filter |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 (Cast-Iron Sleeved) |
| Oil Capacity | 56oz |
| Oil Filter | Yes |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Choke/Primer | Choke |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2.5 Gallon |
| Fuel Shutoff Valve | Yes |
| Run Time | Yes |
| General | |
|---|---|
| CARB Certified | Yes |
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 4 |
| Tire Size | 11" x 4" |
| Tread | Turf |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Machine Warranty | 2 yrs residential use, 90 day commercial |
| Material | |
|---|---|
| Frame | 12 Gauge |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS