DR Zero-Turn Lawn Mower
ZT5E, 60" Mower Only
List:$10,999.99
Sale:$7,499.99
Electric Zero-Turn Lawn Mowers
Special:$6,499.99
OR
$185/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
Free Shipping to a Depot
White Glove Home Delivery Available
Ships in 1 to 3 Business days
Limited Time Offer: Buy this item in a Bundle and SAVE up to an EXTRA $1000!
Buy this item in a bundle
Buy the ZT5E 60" Mower and 2 Batteries in a Bundle and SAVE an Extra $500 off your Order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| General | |
|---|---|
| Speed | 8 mph forward, 3 mph reverse |
| Dimensions | |
|---|---|
| Shipping Weight | 1,030 lbs |
| Weight | 830 lbs |
| Shipping Dimensions | 84-3/8" X 63" X 55-7/8" |
| Battery | |
|---|---|
| Battery Included | No |
| Rechargeable | Yes |
| Battery Type | 48V-52AH Li-ion (2.5kWh) Rechargeable |
| Run Time | 35 minutes per battery |
| Engine | |
|---|---|
| Engine Type | Brushless PMDC |
| System Power | 48.1 VDCd |
| Cutting | |
|---|---|
| Blade Tip Speed | 16.9k–17.9k fpm |
| Cutting Capacity | 12" |
| Cutting Height | 1.5"- 5"/15 height adjustments |
| Cutting Width | 60" |
| Discharge Location | Pivoting rubber/right side |
| Warranty | |
|---|---|
| Machine Warranty | 3 years or 500 hours residential |
| Wheels_Tires | |
|---|---|
| Casters | (4) 11" x 5" treadless/anti-scalp |
| Number of Tires | 4 |
| Rear Tire Size | 22" x 10.5" |
| Tread | Pneumatic/"turf saver" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS