DR Field and Brush Mower (Commercial)
XD30 (18.5 HP)
List:$5,599.99
Sale:$4,999.99
Walk-Behind Commercial Series
OR
$144/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 4" |
| Cutting Width | 30" |
| Number of Blades | 1 |
| Dimensions | |
|---|---|
| Handlebar Height | 38.7" |
| Height | 42" |
| Length | 76" |
| Shipping Weight | 400 lbs |
| Weight | 379 lbs |
| Width | 34" |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Cooling Methods | Air Cooled |
| Displacement | 603cc |
| Engine Type | OHV |
| Horsepower | 18.5 |
| Lubrication | Full Pressure Pump w/Oil Filter |
| Make | Kawasaki |
| Model | FS600V |
| Number Of Cylinders | 2 |
| Oil Capacity | 57.6oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 rpm |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 gal. |
| General | |
|---|---|
| Accepts Attachments | No |
| CARB Certified | No |
| Assembly | Yes |
| Wheels_Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 5.5" |
| Tread | Directional Tread |
| Warranty | |
|---|---|
| Engine Warranty | 3 yrs residential use, 3 yrs commercial |
| Machine Warranty | 2 yrs residential use, 2 yrs commercial |
| Material | |
|---|---|
| Deck | 12 Gauge |
| Frame | Steel |
| Frame Thickness | 11 Gauge |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS