Snow Thrower Attachment
Attachment for DR Field & Brush Mowers
List:$1,299.99
Sale:$1,199.99
Walk-Behind Attachments
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the Snow Thrower Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 38 In. |
| Length | 36 In. |
| Weight | 145 Lbs. |
| Width | 29 In. |
| Shipping Dimensions | 34" x 31" x 24" |
| General | |
|---|---|
| Assembly | Yes |
| Material | |
|---|---|
| Material | Deck 11 Gauge |
| Snow_Clearing | |
|---|---|
| Snowblower Type | Single Stage |
| Clearing Width | 30 In. |
| Directional Control | Yes, 230 Degree |
| Max. Throwing Distance | 30 Ft. |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 day commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS