DR Field and Brush Mower
PRO MAX52T
List:$5,399.99
Sale:$4,799.99
52" Tow-Behind Field & Brush Mower
OR
$136/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO MAX52T Bundle NOW and get an EXTRA $50 off!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 6'-high grass; 8'-high weeds & brush; 3"-thick saplings |
| Cutting Height | 4" to 7-1/2" |
| Cutting Width | 52" |
| Number of Blades | 2 |
| Dimensions | |
|---|---|
| Height | 32-1/2" |
| Length | 156" with tow bar extended |
| Shipping Weight | 663 lbs. |
| Weight | 566 lbs |
| Width | 53.2" |
| Shipping Dimensions | 91"L x 59"W x 40"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Engine Type | Briggs & Stratton V-Twin OHV |
| Horsepower | 22 HP |
| Lubrication | Pressurized |
| Make | Briggs & Stratton |
| Model | PXi Series |
| Number Of Cylinders | Two (cast iron sleeved) |
| Oil Filter | Yes |
| Oil Type | 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 -1/2 gallons with fuel pump and fuel filter |
| Fuel Shutoff Valve | Yes |
| General | |
|---|---|
| Accepts Attachments | N/A |
| Transmission | N/A |
| Type | Tow-Behind |
| Wheels_Tires | |
|---|---|
| Dimensions | Front: 11 x 4-5" Rear: 13 x 5-6" |
| Number of Tires | 4 |
| Tread | Front: Never Flat; Rear: Tubed |
| Warranty | |
|---|---|
| Engine Warranty | 2 yrs residential use, 1 year commercial |
| Machine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS