DR Field and Brush Mower PRO XL44T
PRO XL44T (20HP)
List:$4,399.99
Sale:$3,999.99
Tow-Behind Field & Brush Mowers
OR
$116/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Buy this item in a bundle
Buy the PRO XL44T Bundle NOW and get an EXTRA $50 off your order!
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Clutch | |
|---|---|
| Clutch | Electric |
| Cutting | |
|---|---|
| Cutting Capacity | 3 in- thick saplings, 6' high grass, and 8' high brush |
| Cutting Height | 4" to 7 1/2" |
| Dimensions | |
|---|---|
| Height | 32-1/2" |
| Length | 146" with tow bar extended |
| Shipping Weight | 545 lbs. |
| Weight | 460 lbs |
| Width | 46-1/2" |
| Shipping Dimensions | 78"L x 49"W x 40"H |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | |
| Engine Type | Briggs & Stratton V-Twin OHV |
| Horsepower | 20 HP |
| Lubrication | Pressurized |
| Make | Briggs & Stratton |
| Model | Professional Series |
| Number Of Cylinders | Two (cast iron sleeved) |
| Oil Filter | Yes |
| Oil Type | 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Electric |
| Fuel_System | |
|---|---|
| Fuel Capacity | 2 -1/2 gallons with fuel pump and fuel filter |
| Wheels_Tires | |
|---|---|
| Front Tire Size | 11" x 4-5" Flat Free |
| Number of Tires | 4 |
| Rear Tire Size | 13" x 5-6" Lugged (with tube) |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Material | |
|---|---|
| Cutting Blade Material | 11-Gauge Steel |
| General | |
|---|---|
| Assembly | Yes |
| Transmission | N/A |
| Type | Tow-Behind |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS