text.skipToContent text.skipToNavigation
JohnDow Industries 15 Gallon Fuel Station

JohnDow Industries 15 Gallon Fuel Station

 (0  reviews)
Sale: $225.99
TOP
Log in or create an account to favorite

JohnDow Industries 15 Gallon Fuel Station

 (0  reviews)
Price:$225.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

This UN/DOT approved 15-gallon steel Portable Fuel Station is ideal for transporting gasoline. With a gravity-fed fuel dispense system, power up gasoline-powered portable equipment, vehicle fuel tanks, or other approved gasoline containers. This Portable Fuel Station was vigorously tested for leakage, rupture, stability, abuse and endurance. Designed with the end user in mind, you can bolt this Portable Fuel Station onto a trailer for easy transport.
Features:

  • Durable, welded steel tank
  • UN/DOT approved
  • Gravity-fed tank
  • 10' dispensing hose
  • Built-in shut off valve
  • Ground wire for safety
  • Squeeze handle dispenser
  • Nominal capacity: 15.0 gallons, liquid capacity 14.0 gallons
  • Tare weight: 29 lbs.
  • Not for use on rail, air, or marine transportation. Motor vehicle transport only.
SPECS
SPECS
Material
Material Steel
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You