text.skipToContent text.skipToNavigation
JohnDow Industries Gas & Go 25-Gallon Polyethylene Fuel Cart - Gasoline

JohnDow Industries Gas & Go 25-Gallon Polyethylene Fuel Cart - Gasoline

For Gasoline

 (0  reviews)
Sale: $330.99
TOP
Log in or create an account to favorite

JohnDow Industries Gas & Go 25-Gallon Polyethylene Fuel Cart - Gasoline

For Gasoline
 (0  reviews)
Price:$330.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

This 25-gallon portable poly fuel caddy provides a safe, effective and affordable method for storing and transferring fuel. It is deal for automotive, landscape, marine, commercial and recreation applications. The blow-molded high-density polyethylene prevents corrosion and denting. Use as gravity-flow, or upgrade to a heavy-duty, two-way rotary pump kit. The Two-Way Pump Kit (A0002298902) easily fills fuel-powered equipment when gravity flow isn't practical. UN/DOT and Transport Canada Approved.
Features Include:

  • Made from high molecular weight, high-density polyethylene (HMWHDPE)
  • Easily fill and transport in a “lay flat” horizontal position
  • Gravity flow design
  • Molded handle can be used as a secure rest during transport
  • 2 in. fill spout makes refilling easy; vented fill cap keeps the tank closed and provides pressure relief when required.
  • Pneumatic tires and steel wheels make maneuvering effortless on any surface.
  • 8' dispensing hose
  • Spring-loaded dispensing nozzle
  • Optional pump kit (A0002298893)
SPECS
SPECS
Material
Material Polyethylene
Wheels_Tires
Wheel 10 in. Pneumatic
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You