DR Lawn & Garden Edger
PRO XL (Manual Start)
List:$499.99
Sale:$429.99
Edgers
In Stock
Ships in 1 to 3 Business days
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Number of Blades | 1 blade with 3 points |
| Dimensions | |
|---|---|
| Height | 45" |
| Length | 39.5" |
| Shipping Weight | 85 lbs |
| Weight | 73 lbs |
| Width | 19" |
| Shipping Dimensions | 30.5"L x 19.25"W x 19.25"H |
| Engine | |
|---|---|
| Air Filter | Foam |
| Cooling Methods | Air |
| Displacement | 196cc |
| Engine Type | OHV |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3000 |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.5 qt |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | Yes |
| Type | Push |
| Wheels_Tires | |
|---|---|
| Number of Tires | 4 |
| Tire Size | 8" |
| Warranty | |
|---|---|
| Engine Warranty | 2 years residential, 90 days commercial |
| Machine Warranty | 2 years residential, 90 days commercial |
| Material | |
|---|---|
| Cutting Blade Material | Heat treated Alloy Steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS