text.skipToContent text.skipToNavigation
DR Self-Feeding Wood Chipper

DR Self-Feeding Wood Chipper

PRO 475

 (22  reviews)
Sale: $2,599.99
TOP
Log in or create an account to favorite

DR Self-Feeding Wood Chipper

PRO 475
 (22  reviews)
List:$2,999.99
Sale:$2,599.99
OR
card
$0/mo
Suggested payment
with month special financing*
Limited Time Offer Details
Free Shipping to Your Home
Ships in 1 to 3 Business days
$149.99
$199.99
BEST VALUE
$249.99 $199.99
OR
OTHER MODELS
OVERVIEW
OVERVIEW
DR Wood Chipper Specs

Chip branches nearly 5" thick!

The PRO 475 features our DR Self-Feeding design that will let you tear through branches up to 4.75" in diameter without bogging down. A vertically oriented hopper, precisely angled chipping knife and powerful air channel draw materials in and spit them out the chute.

DR Wood Chipper

Put chips right where you want them.

The PRO 475 Chipper accepts our swivelling, extended discharge chute that turns 180° allowing you to direct wood chips into a pickup truck, a container, or into the woods.

DR Power Pro 475 Self-Feeding Chipper  (1:14)



Product Summary:

  • 4.75" chipping capacity
  • Pin-hitch for towing with lawn tractor or ATV is standard.
  • Optional Road-Tow package available.
  • DR OHV Engine, 11.7 HP (18.4 ft-lbs gross torque*)
  • Available in manual and electric start 
  • 17" x 27" chipper hopper opening
  • Hardened steel PRO-SPEC™ chipper knife
  • Weight: 270 lbs.

Warranty Coverage

  • Engine: 2 years residential; 1 year commercial
  • Machine: 2 years residential; 90 days commercial
FEATURES
FEATURES
Self-Feeding

Self-Feeding Action

A large vertically oriented hopper, a precisely-angled heavy-duty chipping knife, and a powerful air channel work together to pull branches into the chipping hopper and blast wood chips out the discharge. Most materials will self-feed, so once you drop a branch in, you're free to get the next one. No force feeding required!

Hopper

Oversized Chipping Hopper

The big opening for branches (17" x 27") accepts 4.75" branches with little or no trimming of side branches.

Towing

Road Towing

Add the optional road tow package and you can easily tow your Chipper on roads at speeds up to 45mph.

Engine

Heavy-Duty Flywheel

The key to efficient wood chipping is the rotating mass created by the flywheel on which the chipper knife is mounted. The PRO 475 features a 17.75" diameter flywheel that weighs a hefty 50 pounds. It spins at 128 mph and takes an amazing 40 "bites" per second!

Chipper Knife

Pro-Spec™ Chipper Knife

Made of high-carbon/high-chromium forged alloy tool steel, our knives hold an edge longer than those on "bargain" chippers.. Still, as with any cutting tool, keeping a sharp edge is important for maintaining peak performance. We recommend keeping an extra on hand so you can minimize downtime.

SPECS
SPECS
Chipping
Chipper Flywheel 17.75" Diameter x 5/8" Thick
Chipper Knife Size 6-1/4 x 1-1/4 x 9/32"
Chipper Knife Speed 128 MPH (40 Bites Per Second)
Chipping Capacity 4-3/4" Diameter
Hopper Opening Size 17 x 27
Engine
Air Filter Dual-Element
Displacement 389cc
Engine Type OHV
Ft Lbs Torque 18.40
Horsepower 11.7
Lubrication Splash
Make DR
Number Of Cylinders 1 (w/ Cast-Iron Sleeve)
Oil Capacity 1.2 Quarts
Oil Type SAE 30W HD
Starting Type Electric w/ Manual Back Up
Dimensions
Height 50.5"
Length 59" Tongue up / 79" Tongue down
Weight 270 lbs
Fuel_System
Fuel Capacity 1.7 gallons
Wheels_Tires
Number of Tires 2
Tire Size 4.10/3.50-6 12"
Tread Saw-tooth
Warranty
Engine Warranty 2 yrs residential use, 1 yr commercial 
Machine Warranty 2 yrs residential use, 90 day commercial
REVIEWS
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You